Please wait...
Change to full width
Change to fixed width
FT Switch Configuration
Configure
FT Details
Selection Guide
Downloads
ABB Test Equipment
ABB Group
Sunday, April 28, 2024
Configure FT-1
Configure FT-19R
Configure FT-19RS
Configure FT-19R
By Style No.
SEARCH FT-19R
ABB Test Equipment
Contact Now
Glenn Goldfarb
Bharat Chopra
Service:
Sales:
Contact Now
Code No:
Position C
Position B
Position A
Cover Plate over FT-1 Cutout
Cover (Front View)
FT-19R (Front View)
Flexitest Switch Assemblies
Panel Height
Material
3RU
3RU Lo
3RU Hi
2RU
4RU Lo
Steel
Alum
Finish
Ansi 61 Gray
Ansi 70 Gray
RAL7035 Gray
Beige
Black
Light Sandalwood
Thunder Blue
White Corvel
RAL7032 Gray
FT-1 Switches
000
001
002
003
004
005
006
007
008
009
00A
00B
00C
00D
00E
00F
00G
00H
00J
00K
010
011
012
013
014
015
016
017
018
019
01A
01B
01C
01D
01E
01F
01G
01H
01J
01K
020
021
022
023
024
025
026
027
028
029
02A
02B
02C
02D
02E
02F
02G
02H
02J
02K
030
031
032
033
034
035
036
037
038
039
03A
03B
03C
03D
03E
03F
03G
03H
03J
040
041
042
043
044
045
046
047
048
049
04A
04B
04C
04D
04E
04F
04G
04H
04J
04K
050
051
052
053
054
055
056
057
058
059
05A
05B
05C
05D
05E
05F
05G
05H
05J
05K
060
061
062
063
064
065
066
067
068
069
06A
06B
06C
06D
06E
06F
06G
06H
06J
06K
070
071
072
073
074
075
076
077
078
079
07A
07B
07C
07D
07E
07F
07G
07H
07J
07K
080
081
082
083
084
085
086
087
088
089
08A
08B
08C
08D
08E
08F
08G
08H
08J
08K
090
091
092
093
094
095
096
097
098
099
09A
09B
09C
09D
09E
09F
09G
09H
09J
09K
100
101
102
103
104
105
106
107
108
109
10A
10B
10C
10D
10E
10F
10G
10H
10J
110
111
112
113
115
116
117
118
119
11A
11B
11C
11D
11E
11F
11G
11H
11J
120
121
122
123
124
125
126
127
128
129
12A
12B
12C
12D
12E
12F
12G
12H
12J
130
131
132
133
134
135
136
137
138
139
13A
13B
13C
13D
13E
13F
13G
13H
13J
140
141
142
143
144
145
146
147
149
14A
14B
14C
14D
14E
14F
14G
14H
14J
150
152
153
154
155
156
157
158
159
15A
15B
15C
15D
15E
15F
15G
15H
15J
160
161
162
163
164
165
166
167
168
169
16A
16B
16C
16D
16E
16F
16G
16H
16J
170
171
172
173
174
178
179
17A
17B
17C
17D
17E
17F
17G
17H
17J
180
181
182
183
184
185
186
187
188
189
18A
18B
18C
18D
18E
18F
18G
18H
18J
190
191
192
193
194
195
196
197
198
199
19A
19B
19C
19D
19E
19F
19G
19H
19J
200
201
202
203
204
205
206
207
208
209
20A
20B
20C
20D
20E
20F
20G
20H
20J
210
211
212
213
214
215
216
217
218
219
21A
21C
21D
21E
21F
21G
21H
21J
220
221
222
223
224
225
226
227
228
229
22A
22B
22C
22D
22E
22F
22G
22J
230
231
232
233
234
235
236
237
238
239
23A
23B
23C
23D
23E
23G
23H
23J
240
241
242
243
244
245
246
247
248
249
24A
24B
24C
24D
24E
24F
24G
24H
24J
250
251
252
253
254
255
256
257
258
259
25A
25B
25C
25D
25E
25F
25G
25H
25J
260
261
262
263
264
265
266
267
268
269
26A
26B
26C
26D
26E
26F
26G
26H
26J
270
271
273
274
275
276
277
278
279
27A
27B
27C
27D
27E
27F
27G
27H
27J
280
281
282
283
284
285
286
287
288
289
28A
28B
28C
28D
28E
28F
28G
28H
28J
290
291
292
293
294
295
296
297
298
299
29A
29B
29C
29D
29E
29F
29G
29H
29J
300
301
302
303
304
305
306
307
308
309
30A
30B
30C
30D
30E
30F
30G
30H
30J
310
311
312
313
314
315
316
317
318
319
31A
31B
31C
31D
31E
31F
31G
31H
31J
320
321
322
323
324
325
326
327
328
329
32A
32B
32C
32D
32E
32F
32G
32H
32J
330
331
332
333
334
335
336
337
338
339
33A
33B
33C
33D
33E
33F
33G
33H
33J
340
341
342
343
344
345
346
347
348
349
34A
34B
34C
34D
34E
34F
34G
34H
34J
350
351
352
353
354
355
356
357
358
359
35A
35B
35C
35D
35E
35F
35G
35H
35J
360
361
362
363
364
365
366
368
369
36A
36B
36C
36D
36E
36F
36G
36H
36J
370
371
372
373
374
375
376
377
378
379
37A
37B
37C
37D
37E
37F
37G
37H
37J
380
381
382
383
384
385
386
387
388
389
38A
38B
38C
38D
38E
38F
38G
38H
38J
390
391
392
393
394
395
396
397
398
399
39A
39B
39C
39D
39E
39F
39G
39H
39J
400
401
402
403
404
405
406
407
408
409
40A
40B
40C
40D
40E
40F
40G
40H
40J
410
411
412
413
414
415
416
417
418
419
41A
41B
41C
41D
41E
41F
41G
41H
41J
420
421
422
423
424
425
426
427
428
429
42A
42B
42C
42D
42E
42F
42G
42H
42J
430
431
432
433
434
435
436
437
438
439
43A
43B
43C
43D
43E
43F
43G
43H
43J
440
441
442
443
444
445
446
447
448
449
44A
44B
44C
44D
44E
44F
44G
44H
44J
450
451
452
453
454
455
456
457
458
459
45A
45B
45C
45D
45E
45F
45G
45H
45J
460
461
462
463
464
465
466
467
468
469
46A
46B
46C
46D
46E
46F
46G
46H
46J
470
471
472
473
474
475
476
477
478
479
47A
47C
47D
47E
47F
47G
47H
47J
480
481
482
483
484
485
486
487
488
489
48A
48B
48C
48D
48E
48F
48G
48H
48J
490
491
492
493
494
495
496
497
498
499
49A
49B
49C
49D
49E
49F
49G
49H
49J
500
501
502
503
504
505
506
507
508
509
50A
50B
50C
50D
50E
50F
50G
50H
50J
510
511
512
513
514
515
51A
51B
51C
51D
51E
51F
51G
51H
51J
52A
52B
52C
52D
52E
52F
52G
52H
52J
53A
53B
53C
53D
53E
53F
53G
53H
53J
549
54A
54B
54C
54D
54E
54F
54G
54H
54J
550
551
552
553
554
555
556
557
558
559
55A
55B
55C
55D
55E
55F
55G
55H
55J
560
561
562
563
564
565
566
567
569
56A
56B
56C
56D
56E
56F
56G
56J
570
571
572
573
574
575
576
577
578
579
57A
57B
57C
57D
57E
57F
57G
57H
57J
580
581
582
583
584
585
586
587
588
589
58A
58B
58C
58D
58E
58F
58G
58H
58J
590
591
592
593
594
595
596
597
598
599
59A
59B
59C
59D
59E
59F
59G
59H
59J
600
601
602
603
604
605
606
607
608
609
60A
60B
60C
60D
60E
60F
60G
60H
60J
610
611
612
613
614
615
616
617
618
619
61A
61B
61C
61D
61E
61F
61G
61H
61J
620
621
622
623
624
625
626
627
628
629
62A
62B
62C
62D
62E
62F
62G
62H
62J
630
631
632
633
634
635
636
637
638
639
63A
63B
63C
63D
63E
63F
63G
63H
63J
640
641
642
643
644
645
646
647
648
649
64A
64B
64C
64D
64E
64F
64G
64H
64J
650
651
652
653
654
655
656
657
658
659
65A
65B
65C
65D
65E
65F
65G
65H
65J
660
661
662
663
664
665
666
667
668
669
66A
66B
66C
66D
66E
66F
66G
66H
66J
670
671
672
673
674
675
676
677
678
679
67A
67B
67C
67D
67E
67F
67G
67H
67J
680
681
682
683
684
685
686
687
688
689
68A
68B
68C
68D
68E
68F
68G
68H
68J
690
691
692
693
694
695
696
697
698
699
69A
69B
69C
69D
69E
69F
69G
69H
69J
700
701
702
703
704
705
706
707
708
709
70A
70B
70C
70D
70E
70F
70G
70H
70J
710
711
712
713
714
715
716
717
718
719
71A
71B
71C
71D
71E
71F
71G
71H
71J
720
721
723
724
725
726
727
728
729
72A
72B
72C
72D
72E
72F
72G
72H
72J
730
731
732
733
734
735
736
737
738
739
73A
73B
73C
73D
73E
73F
73G
73H
73J
740
741
742
743
744
745
746
747
748
749
74A
74B
74C
74D
74E
74F
74G
74H
74J
750
751
752
753
754
755
756
757
758
759
75A
75B
75C
75D
75E
75F
75G
75H
75J
760
761
762
763
764
765
766
767
768
769
76A
76B
76C
76D
76E
76F
76G
76H
76J
770
771
772
773
774
775
776
777
778
779
77A
77B
77C
77D
77E
77F
77G
77H
77J
780
781
782
783
784
785
786
787
788
789
78A
78B
78C
78D
78E
78F
78G
78H
78J
790
791
792
793
794
795
796
797
798
799
79A
79B
79C
79D
79E
79F
79G
79H
79J
800
801
802
803
804
805
806
807
808
809
80A
80B
80C
80D
80E
80F
80G
80H
80J
810
811
812
813
814
815
816
817
818
819
81A
81B
81C
81D
81E
81F
81G
81H
81J
820
821
822
823
824
825
826
827
828
829
82A
82B
82C
82D
82E
82F
82G
82H
82J
830
831
832
833
834
835
836
837
838
839
83A
83B
83C
83D
83E
83F
83G
83H
83J
840
841
842
843
844
845
846
847
848
849
84A
84B
84C
84D
84E
84F
84G
84H
84J
850
851
852
853
854
856
857
858
859
85A
85B
85C
85D
85E
85F
85G
85H
85J
860
861
862
863
864
865
866
867
868
869
86A
86B
86C
86D
86E
86F
86G
86H
86J
870
871
872
873
874
875
876
877
878
879
87A
87B
87C
87D
87E
87F
87G
87H
87J
880
881
882
883
884
885
886
887
888
889
88A
88B
88C
88D
88E
88F
88G
88H
88J
890
891
892
893
894
895
896
897
898
899
89A
89B
89C
89D
89E
89F
89G
89H
89J
900
901
902
903
904
905
906
907
908
909
90A
90B
90C
90D
90E
90F
90G
90H
90J
910
911
912
913
914
915
916
917
918
919
91A
91B
91C
91D
91E
91F
91G
91H
91J
920
921
922
923
924
925
926
927
928
929
92A
92B
92C
92D
92E
92F
92G
92H
92J
930
931
932
933
934
935
936
937
938
939
93A
93B
93C
93D
93E
93F
93G
93H
93J
940
941
942
943
944
945
946
947
948
949
94A
94B
94C
94D
94E
94F
94G
94H
94J
950
951
952
953
954
955
956
957
958
959
95A
95B
95C
95D
95E
95F
95G
95H
95J
960
961
962
963
964
965
966
967
968
969
96A
96B
96C
96D
96E
96F
96G
96H
96J
970
971
972
973
974
975
976
977
978
979
97A
97B
97C
97D
97E
97F
97G
97H
980
981
982
983
984
985
986
987
988
989
98A
98B
98C
98D
98E
98F
98G
98H
98J
990
991
992
993
994
995
996
997
998
999
99A
99B
99C
99D
99E
99F
99G
99H
99J
A00
A01
A02
A03
A04
A05
A06
A07
A08
A09
A10
A11
A12
A13
A14
A15
A16
A17
A18
A19
A20
A21
A22
A23
A24
A25
A26
A27
A28
A29
A30
A31
A32
A33
A34
A35
A36
A37
A38
A39
A40
A41
A42
A43
A44
A45
A46
A47
A48
A49
A50
A51
A52
A53
A54
A55
A56
A57
A58
A59
A60
A61
A62
A63
A64
A65
A66
A67
A68
A69
A70
A71
A72
A73
A74
A75
A76
A77
A78
A79
A80
A81
A82
A83
A84
A85
A86
A87
A88
A89
A90
A91
A92
A93
A94
A95
A96
A97
A98
A99
B00
B01
B02
B03
B04
B05
B06
B07
B08
B09
B10
B11
B12
B13
B14
B15
B16
B17
B18
B19
B20
B21
B22
B23
B24
B25
B26
B27
B28
B29
B30
B31
B32
B33
B34
B35
B36
B37
B38
B39
B40
B41
B42
B43
B44
B45
B46
B47
B48
B49
B50
B51
B52
B53
B54
B55
B56
B57
B58
B59
B60
B61
B62
B63
B64
B65
B66
B67
B68
B69
B70
B71
B72
B73
B74
B75
B76
B77
B78
B79
B80
B81
B82
B83
B84
B85
B86
B87
B88
B89
B90
B91
B92
B93
B94
B95
B96
B97
B98
B99
C01
C02
C03
C04
C05
C06
C07
C08
C09
C10
C11
C12
C13
C14
C15
C16
C17
C18
C19
C20
C21
C22
C23
C24
C25
C26
C27
C28
C29
C30
C31
C32
C33
C34
C35
C36
C37
C38
C39
C40
C41
C42
C43
C44
C45
C46
C47
C48
C49
C50
C51
C52
C53
C54
C55
C56
C57
C58
C59
C60
C61
C62
C63
C64
C65
C66
C67
C68
C69
C70
C71
C72
C73
C74
C75
C76
C77
C78
C79
C80
C81
C82
C83
C84
C85
C86
C87
C88
C89
C90
C91
C92
C93
C94
C95
C96
C97
C98
C99
D00
D01
D02
D03
D04
D05
D06
D07
D08
D09
D10
D11
D12
D13
D14
D15
D16
D17
D18
D19
D20
D21
D22
D23
D24
D25
D26
D27
D28
D29
D30
D31
D32
D33
D34
D35
D36
D37
D38
D39
D40
D41
D42
D43
D44
D45
D46
D47
D48
D49
D50
D51
D52
D53
D54
D55
D56
D57
D58
D59
D60
D61
D62
D63
D64
D65
D66
D67
D68
D69
D70
D71
D72
D73
D74
D75
D76
D77
D78
D79
D80
D81
D82
D83
D84
D85
D86
D87
D88
D89
D90
D91
D92
D93
D94
D95
D96
D97
D98
D99
F00
F01
F02
F03
F04
F05
F06
F07
F08
F09
F10
F11
F12
F13
F14
F15
F16
F17
F18
F19
F20
F21
F22
F23
F24
F25
F26
F27
F28
F29
F30
F31
F32
F33
F34
F35
F36
F37
F38
F39
F40
F41
F42
F43
F44
F45
F46
F47
F48
F49
F50
F51
F52
F53
F54
F55
F56
F57
F58
F59
F60
F61
F62
F63
F64
F65
F66
F67
F68
F69
F70
F71
F72
F73
F74
F75
F76
F77
F78
F79
F80
F81
F82
F83
F84
F85
F86
F87
F88
F89
F90
F91
F92
F93
F94
F95
F96
F97
F98
F99
G00
G01
G02
G03
G04
G05
G06
G07
G08
G09
G10
G11
G12
G13
G14
G15
G16
G17
G18
G19
G20
G21
G22
G23
G24
G25
G26
G27
G28
G29
G30
G31
G32
G33
G34
G35
G36
G37
G38
G39
G40
G41
G42
G43
G44
G45
G46
G47
G48
G49
G50
G51
G52
G53
G54
G55
G56
G57
G58
G59
G60
G61
G62
G63
G64
G65
G66
G67
G68
G69
G70
G71
G72
G73
G74
G75
G76
G77
G78
G79
G80
G81
G82
G83
G84
G85
G86
G87
G88
G89
G90
G91
G92
G93
G94
G95
G96
G97
G98
G99
H00
H01
H02
H03
H04
H05
H06
H07
H08
H09
H10
H11
H12
H13
H14
H15
H16
H17
H18
H19
H20
H21
H22
H23
H24
H25
H26
H27
H28
H29
H30
H31
H32
H33
H34
H35
H36
H37
H38
H39
H40
H41
H42
H43
H44
H45
H46
H47
H48
H49
H50
H51
H52
H53
H54
H55
H56
H57
H58
H59
H60
H61
H62
H63
H64
H65
H66
H67
H68
H69
H70
H71
H72
H73
H74
H75
H76
H77
H78
H79
H80
H81
H82
H83
H84
H85
H86
H87
H88
H89
H90
H91
H92
H93
H94
H95
H96
H97
H98
H99
J00
J01
J02
J03
J04
J05
J06
J07
J08
J09
J10
J11
J12
J13
J14
J15
J16
J17
J18
J19
J20
J21
J22
J23
J24
J25
J26
J27
J28
J29
J30
J31
J32
J33
J34
J35
J36
J37
J38
J39
J40
J41
J42
J43
J44
J45
J46
J47
J48
J49
J50
J51
J52
J53
J54
J55
J56
J57
J58
J59
J60
J61
J62
J63
J64
J65
J66
J67
J68
J69
J70
J71
J72
J73
J74
J75
J76
J77
J78
J79
J80
J81
J82
J83
J84
J85
J86
J87
J88
J89
J90
J91
J92
J93
J94
J95
J96
J97
J98
J99
K00
K01
K02
K03
K04
K05
K06
K07
K08
K09
K10
K11
K12
K13
K14
K15
K16
K17
K18
K19
K20
K21
K22
K23
K24
K25
K26
K27
K28
K29
K30
K31
K32
K33
K34
K35
K36
K37
K38
K39
K40
K41
K42
K43
K44
K45
K46
K47
K48
K49
K50
K51
K52
K53
K54
K55
K56
K57
K58
K59
K60
K61
K62
K63
K64
K65
K66
K67
K68
K69
K70
K71
K72
K73
K74
K75
K76
K77
K78
K79
K80
K81
K82
K83
K84
K85
K86
K87
K88
K89
K90
K91
K92
K93
K94
K95
K96
K97
K98
K99
L00
L01
L02
L03
L04
L05
L06
L07
L08
L09
L10
L11
L12
L13
L14
L15
L16
L17
L18
L19
L20
L21
L22
L23
L24
L25
L26
L27
L28
L29
L30
L31
L32
L33
L34
L35
L36
L37
L38
L39
L40
L41
L42
L43
L44
L45
L46
L47
L48
L49
L50
L51
L52
L53
L54
L55
L56
L57
L58
L59
L60
L61
L62
L63
L64
L65
L66
L67
L68
L69
L70
L71
L72
L73
L74
L75
L76
L77
L78
L79
L80
L81
L82
L83
L84
L85
L86
L87
L88
L89
L90
L91
L92
L93
L94
L95
L96
L97
L98
L99
M00
M01
M02
M03
M04
M05
M06
M07
M08
M09
M10
M11
M12
M13
M14
M15
M16
M17
M18
M19
M20
M21
M22
M23
M24
M25
M26
M27
M28
M29
M30
M31
M32
M33
M34
M35
M36
M37
M38
M39
M40
M41
M42
M43
M44
M45
M46
M47
M48
M49
M50
M51
M52
M53
M54
M55
M56
M57
M58
M59
M60
M61
M62
M63
M64
M65
M66
M67
M68
M69
M70
M71
M72
M73
M74
M75
M76
M77
M78
M79
M80
M81
M82
M83
M84
M85
M86
M87
M88
M89
M90
M91
M92
M93
M94
M95
M96
M97
M98
M99
N00
N01
N02
N03
N04
N05
N06
N07
N08
N09
N10
N11
N12
N13
N14
N15
N16
N17
N18
N19
N20
N21
N22
N23
N24
N25
N26
N27
N28
N29
N30
N31
N32
N33
N34
N35
N36
N37
N38
N39
N40
N41
N42
N43
N44
N45
N46
N47
N48
N49
N50
N51
N52
N53
N54
N55
N56
N57
N58
N59
N60
N61
N62
N63
N64
N65
N66
N67
N68
N69
N70
N71
N72
N73
N74
N75
N76
N77
N78
N79
N80
N81
N82
N83
N84
N85
N86
N87
N88
N89
N90
N91
N92
N93
N94
N95
N96
N97
N98
N99
P00
P01
P02
P03
P04
P05
P06
P07
P08
P09
P10
P11
P12
P13
P14
P15
P16
P17
P18
P19
P20
P21
P22
P23
P24
P25
P26
P27
P28
P29
P30
P31
P32
P33
P34
P35
P36
P37
P38
P39
P40
P43
P44
P45
P46
P47
P48
P49
P50
P51
P52
P53
P54
P55
P56
P57
P58
P59
P60
P61
P62
P63
P64
P65
P66
P67
P68
P69
P70
P71
P72
P73
P74
P75
P76
P77
P78
P79
P80
P81
P82
P83
P84
P85
P86
P87
P88
P89
P90
P91
P92
P93
P94
P95
P96
P97
P98
P99
Q00
Q01
Q02
Q03
Q04
Q05
Q06
Q07
Q08
Q09
Q10
Q11
Q12
Q13
Q14
Q15
Q16
Q17
Q18
Q19
Q20
Q21
Q22
Q23
Q24
Q25
Q26
Q27
Q28
Q29
Q30
Q31
Q32
Q33
Q34
Q35
Q36
Q37
Q38
Q39
Q40
Q41
Q42
Q43
Q44
Q45
Q46
Q47
Q48
Q49
Q50
Q51
Q52
Q53
Q54
Q55
Q56
Q57
Q58
Q59
Q60
Q61
Q62
Q63
Q64
Q65
Q66
Q67
Q68
Q69
Q70
Q71
Q72
Q73
Q74
Q75
Q76
Q77
Q78
Q79
Q80
Q81
Q82
Q83
Q84
Q85
Q86
Q87
Q88
Q89
Q90
Q91
Q92
Q93
Q94
Q95
Q96
Q97
Q98
Q99
R00
R01
R02
R03
R04
R05
R06
R07
R08
R09
R10
R11
R12
R13
R14
R15
R16
R17
R18
R19
R20
R21
R22
R23
R24
R25
R26
R27
R28
R29
R30
R31
R32
R33
R34
R35
R36
R37
R38
R39
R40
R41
R42
R43
R44
R45
R46
R47
R48
R49
R50
R51
R52
R53
R54
R55
R56
R57
R58
R59
R60
R61
R62
R63
R64
R65
R66
R67
R68
R69
R70
R71
R72
R73
R74
R75
R76
R77
R78
R79
R80
R81
R82
R83
R84
R85
R86
R87
R88
R89
R90
R91
R92
R93
R94
R95
R96
R97
R98
R99
T00
T01
T02
T03
T04
T05
T06
T07
T08
T09
T10
T11
T12
T13
T14
T15
T16
T17
T18
T19
T20
T21
T22
T23
T24
T25
T26
T27
T28
T29
T30
T31
T32
T33
T34
T35
T36
T37
T38
T39
T40
T41
T42
T43
T44
T45
T46
T47
T48
T49
T50
T51
T52
T53
T54
T55
T56
T57
T58
T59
T60
T61
T62
T63
T64
T65
T66
T67
T68
T69
T70
T71
T72
T73
T74
T75
T76
T77
T78
T79
T80
T81
T82
T83
T84
T85
T86
T87
T88
T89
T90
T91
T92
T93
T94
T95
T96
T97
T98
T99
U00
U01
U02
U03
U04
U05
U06
U07
U08
U09
U10
U11
U12
U13
U14
U15
U16
U17
U18
U19
U20
U21
U22
U23
U24
U25
U26
U27
U28
U29
U30
U31
U32
U33
U34
U35
U36
U37
U38
U39
U40
U41
U42
U43
U44
U45
U46
U47
U48
U49
U50
U51
U52
U53
U54
U55
U56
U57
U58
U59
U60
U61
U62
U63
U64
U65
U66
U67
U68
U69
U70
U71
U72
U73
U74
U75
U76
U77
U78
U79
U80
U81
U82
U83
U84
U85
U86
U87
U88
U89
U90
U91
U92
U93
U94
U95
U96
U97
U98
U99
V00
V01
V02
V03
V04
V05
V06
V07
V08
V09
V10
V11
V12
V13
V14
V15
V16
V17
V18
V19
V20
V21
V22
V23
V24
V25
V26
V27
V28
V29
V30
V31
V32
V33
V34
V35
V36
V37
V38
V39
V40
V41
V42
V43
V44
V45
V46
V47
V48
V49
V50
V51
V52
V53
V54
V55
V56
V57
V58
V59
V60
V61
V62
V63
V64
V65
V66
V67
V68
V69
V70
V71
V72
V73
V74
V75
V76
V77
V78
V79
V80
V81
V82
V83
V84
V85
V86
V87
V88
V89
V90
V91
V92
V93
V94
V95
V96
V97
V98
V99
W00
W01
W02
W03
W04
W05
W06
W07
W08
W09
W10
W11
W12
W13
W14
W15
W16
W17
W18
W19
W20
W21
W22
W23
W24
W25
W26
W27
W28
W29
W30
W31
W32
W33
W34
W35
W36
W37
W38
W39
W40
W41
W42
W43
W44
W45
W46
W47
W48
W49
W50
W51
W52
W53
W54
W55
W56
W57
W58
W59
W60
W61
W62
W63
W64
W65
W66
W67
W68
W69
W70
W71
W72
W73
W74
W75
W76
W77
W78
W79
W80
W81
W82
W83
W84
W85
W86
W87
W88
W89
W90
W91
W92
W93
W94
W95
W96
W97
W98
W99
Y00
Y01
Y02
Y03
Y04
Y05
Y06
Y07
Y08
Y09
Y10
Y11
Y12
Y13
Y14
Y15
Y16
Y17
Y18
Y19
Y20
Y21
Y22
Y23
Y24
Y25
Y26
Y27
Y28
Y29
Y30
Y31
Y32
Y33
Y34
Y35
Y36
Y37
Y38
Y39
Y40
Y41
Y42
Y43
Y44
Y45
Y46
Y47
Y48
Y49
Y50
Y51
Y52
Y53
Y54
Y55
Y56
Y57
Y58
Y59
Y60
Y61
Y62
Y63
Y64
Y65
Y66
Y67
Y68
Y69
Y70
Y71
Y72
Y73
Y74
Y75
Y76
Y77
Y78
Y79
Y80
Y81
Y82
Y83
Y84
Y85
Y86
Y87
Y88
Y89
Y90
Y91
Y92
Y93
Y94
Y95
Y96
Y97
Y98
Y99
Z00
Z01
Z02
Z03
Z04
Z05
Z06
Z07
Z08
Z09
Z10
Z11
Z12
Z13
Z14
Z15
Z16
Z17
Z18
Z19
Z20
Z21
Z22
Z23
Z24
Z25
Z26
Z27
Z28
Z29
Z30
Z31
Z32
Z33
Z34
Z35
Z36
Z37
Z38
Z39
Z40
Z41
Z42
Z43
Z44
Z45
Z46
Z47
Z48
Z49
Z50
Z51
Z52
Z53
Z54
Z55
Z56
Z57
Z58
Z59
Z60
Z61
Z62
Z63
Z64
Z65
Z66
Z67
Z68
Z69
Z70
Z71
Z72
Z73
Z74
Z75
Z76
Z77
Z78
Z79
Z80
Z81
Z82
Z83
Z84
Z85
Z86
Z87
Z88
Z89
Z90
Z91
Z92
Z93
Z94
Z95
Z96
Z97
Z98
Z99
000
001
002
003
004
005
006
007
008
009
00A
00B
00C
00D
00E
00F
00G
00H
00J
00K
010
011
012
013
014
015
016
017
018
019
01A
01B
01C
01D
01E
01F
01G
01H
01J
01K
020
021
022
023
024
025
026
027
028
029
02A
02B
02C
02D
02E
02F
02G
02H
02J
02K
030
031
032
033
034
035
036
037
038
039
03A
03B
03C
03D
03E
03F
03G
03H
03J
040
041
042
043
044
045
046
047
048
049
04A
04B
04C
04D
04E
04F
04G
04H
04J
04K
050
051
052
053
054
055
056
057
058
059
05A
05B
05C
05D
05E
05F
05G
05H
05J
05K
060
061
062
063
064
065
066
067
068
069
06A
06B
06C
06D
06E
06F
06G
06H
06J
06K
070
071
072
073
074
075
076
077
078
079
07A
07B
07C
07D
07E
07F
07G
07H
07J
07K
080
081
082
083
084
085
086
087
088
089
08A
08B
08C
08D
08E
08F
08G
08H
08J
08K
090
091
092
093
094
095
096
097
098
099
09A
09B
09C
09D
09E
09F
09G
09H
09J
09K
100
101
102
103
104
105
106
107
108
109
10A
10B
10C
10D
10E
10F
10G
10H
10J
110
111
112
113
115
116
117
118
119
11A
11B
11C
11D
11E
11F
11G
11H
11J
120
121
122
123
124
125
126
127
128
129
12A
12B
12C
12D
12E
12F
12G
12H
12J
130
131
132
133
134
135
136
137
138
139
13A
13B
13C
13D
13E
13F
13G
13H
13J
140
141
142
143
144
145
146
147
149
14A
14B
14C
14D
14E
14F
14G
14H
14J
150
152
153
154
155
156
157
158
159
15A
15B
15C
15D
15E
15F
15G
15H
15J
160
161
162
163
164
165
166
167
168
169
16A
16B
16C
16D
16E
16F
16G
16H
16J
170
171
172
173
174
178
179
17A
17B
17C
17D
17E
17F
17G
17H
17J
180
181
182
183
184
185
186
187
188
189
18A
18B
18C
18D
18E
18F
18G
18H
18J
190
191
192
193
194
195
196
197
198
199
19A
19B
19C
19D
19E
19F
19G
19H
19J
200
201
202
203
204
205
206
207
208
209
20A
20B
20C
20D
20E
20F
20G
20H
20J
210
211
212
213
214
215
216
217
218
219
21A
21C
21D
21E
21F
21G
21H
21J
220
221
222
223
224
225
226
227
228
229
22A
22B
22C
22D
22E
22F
22G
22J
230
231
232
233
234
235
236
237
238
239
23A
23B
23C
23D
23E
23G
23H
23J
240
241
242
243
244
245
246
247
248
249
24A
24B
24C
24D
24E
24F
24G
24H
24J
250
251
252
253
254
255
256
257
258
259
25A
25B
25C
25D
25E
25F
25G
25H
25J
260
261
262
263
264
265
266
267
268
269
26A
26B
26C
26D
26E
26F
26G
26H
26J
270
271
273
274
275
276
277
278
279
27A
27B
27C
27D
27E
27F
27G
27H
27J
280
281
282
283
284
285
286
287
288
289
28A
28B
28C
28D
28E
28F
28G
28H
28J
290
291
292
293
294
295
296
297
298
299
29A
29B
29C
29D
29E
29F
29G
29H
29J
300
301
302
303
304
305
306
307
308
309
30A
30B
30C
30D
30E
30F
30G
30H
30J
310
311
312
313
314
315
316
317
318
319
31A
31B
31C
31D
31E
31F
31G
31H
31J
320
321
322
323
324
325
326
327
328
329
32A
32B
32C
32D
32E
32F
32G
32H
32J
330
331
332
333
334
335
336
337
338
339
33A
33B
33C
33D
33E
33F
33G
33H
33J
340
341
342
343
344
345
346
347
348
349
34A
34B
34C
34D
34E
34F
34G
34H
34J
350
351
352
353
354
355
356
357
358
359
35A
35B
35C
35D
35E
35F
35G
35H
35J
360
361
362
363
364
365
366
368
369
36A
36B
36C
36D
36E
36F
36G
36H
36J
370
371
372
373
374
375
376
377
378
379
37A
37B
37C
37D
37E
37F
37G
37H
37J
380
381
382
383
384
385
386
387
388
389
38A
38B
38C
38D
38E
38F
38G
38H
38J
390
391
392
393
394
395
396
397
398
399
39A
39B
39C
39D
39E
39F
39G
39H
39J
400
401
402
403
404
405
406
407
408
409
40A
40B
40C
40D
40E
40F
40G
40H
40J
410
411
412
413
414
415
416
417
418
419
41A
41B
41C
41D
41E
41F
41G
41H
41J
420
421
422
423
424
425
426
427
428
429
42A
42B
42C
42D
42E
42F
42G
42H
42J
430
431
432
433
434
435
436
437
438
439
43A
43B
43C
43D
43E
43F
43G
43H
43J
440
441
442
443
444
445
446
447
448
449
44A
44B
44C
44D
44E
44F
44G
44H
44J
450
451
452
453
454
455
456
457
458
459
45A
45B
45C
45D
45E
45F
45G
45H
45J
460
461
462
463
464
465
466
467
468
469
46A
46B
46C
46D
46E
46F
46G
46H
46J
470
471
472
473
474
475
476
477
478
479
47A
47C
47D
47E
47F
47G
47H
47J
480
481
482
483
484
485
486
487
488
489
48A
48B
48C
48D
48E
48F
48G
48H
48J
490
491
492
493
494
495
496
497
498
499
49A
49B
49C
49D
49E
49F
49G
49H
49J
500
501
502
503
504
505
506
507
508
509
50A
50B
50C
50D
50E
50F
50G
50H
50J
510
511
512
513
514
515
51A
51B
51C
51D
51E
51F
51G
51H
51J
52A
52B
52C
52D
52E
52F
52G
52H
52J
53A
53B
53C
53D
53E
53F
53G
53H
53J
549
54A
54B
54C
54D
54E
54F
54G
54H
54J
550
551
552
553
554
555
556
557
558
559
55A
55B
55C
55D
55E
55F
55G
55H
55J
560
561
562
563
564
565
566
567
569
56A
56B
56C
56D
56E
56F
56G
56J
570
571
572
573
574
575
576
577
578
579
57A
57B
57C
57D
57E
57F
57G
57H
57J
580
581
582
583
584
585
586
587
588
589
58A
58B
58C
58D
58E
58F
58G
58H
58J
590
591
592
593
594
595
596
597
598
599
59A
59B
59C
59D
59E
59F
59G
59H
59J
600
601
602
603
604
605
606
607
608
609
60A
60B
60C
60D
60E
60F
60G
60H
60J
610
611
612
613
614
615
616
617
618
619
61A
61B
61C
61D
61E
61F
61G
61H
61J
620
621
622
623
624
625
626
627
628
629
62A
62B
62C
62D
62E
62F
62G
62H
62J
630
631
632
633
634
635
636
637
638
639
63A
63B
63C
63D
63E
63F
63G
63H
63J
640
641
642
643
644
645
646
647
648
649
64A
64B
64C
64D
64E
64F
64G
64H
64J
650
651
652
653
654
655
656
657
658
659
65A
65B
65C
65D
65E
65F
65G
65H
65J
660
661
662
663
664
665
666
667
668
669
66A
66B
66C
66D
66E
66F
66G
66H
66J
670
671
672
673
674
675
676
677
678
679
67A
67B
67C
67D
67E
67F
67G
67H
67J
680
681
682
683
684
685
686
687
688
689
68A
68B
68C
68D
68E
68F
68G
68H
68J
690
691
692
693
694
695
696
697
698
699
69A
69B
69C
69D
69E
69F
69G
69H
69J
700
701
702
703
704
705
706
707
708
709
70A
70B
70C
70D
70E
70F
70G
70H
70J
710
711
712
713
714
715
716
717
718
719
71A
71B
71C
71D
71E
71F
71G
71H
71J
720
721
723
724
725
726
727
728
729
72A
72B
72C
72D
72E
72F
72G
72H
72J
730
731
732
733
734
735
736
737
738
739
73A
73B
73C
73D
73E
73F
73G
73H
73J
740
741
742
743
744
745
746
747
748
749
74A
74B
74C
74D
74E
74F
74G
74H
74J
750
751
752
753
754
755
756
757
758
759
75A
75B
75C
75D
75E
75F
75G
75H
75J
760
761
762
763
764
765
766
767
768
769
76A
76B
76C
76D
76E
76F
76G
76H
76J
770
771
772
773
774
775
776
777
778
779
77A
77B
77C
77D
77E
77F
77G
77H
77J
780
781
782
783
784
785
786
787
788
789
78A
78B
78C
78D
78E
78F
78G
78H
78J
790
791
792
793
794
795
796
797
798
799
79A
79B
79C
79D
79E
79F
79G
79H
79J
800
801
802
803
804
805
806
807
808
809
80A
80B
80C
80D
80E
80F
80G
80H
80J
810
811
812
813
814
815
816
817
818
819
81A
81B
81C
81D
81E
81F
81G
81H
81J
820
821
822
823
824
825
826
827
828
829
82A
82B
82C
82D
82E
82F
82G
82H
82J
830
831
832
833
834
835
836
837
838
839
83A
83B
83C
83D
83E
83F
83G
83H
83J
840
841
842
843
844
845
846
847
848
849
84A
84B
84C
84D
84E
84F
84G
84H
84J
850
851
852
853
854
856
857
858
859
85A
85B
85C
85D
85E
85F
85G
85H
85J
860
861
862
863
864
865
866
867
868
869
86A
86B
86C
86D
86E
86F
86G
86H
86J
870
871
872
873
874
875
876
877
878
879
87A
87B
87C
87D
87E
87F
87G
87H
87J
880
881
882
883
884
885
886
887
888
889
88A
88B
88C
88D
88E
88F
88G
88H
88J
890
891
892
893
894
895
896
897
898
899
89A
89B
89C
89D
89E
89F
89G
89H
89J
900
901
902
903
904
905
906
907
908
909
90A
90B
90C
90D
90E
90F
90G
90H
90J
910
911
912
913
914
915
916
917
918
919
91A
91B
91C
91D
91E
91F
91G
91H
91J
920
921
922
923
924
925
926
927
928
929
92A
92B
92C
92D
92E
92F
92G
92H
92J
930
931
932
933
934
935
936
937
938
939
93A
93B
93C
93D
93E
93F
93G
93H
93J
940
941
942
943
944
945
946
947
948
949
94A
94B
94C
94D
94E
94F
94G
94H
94J
950
951
952
953
954
955
956
957
958
959
95A
95B
95C
95D
95E
95F
95G
95H
95J
960
961
962
963
964
965
966
967
968
969
96A
96B
96C
96D
96E
96F
96G
96H
96J
970
971
972
973
974
975
976
977
978
979
97A
97B
97C
97D
97E
97F
97G
97H
980
981
982
983
984
985
986
987
988
989
98A
98B
98C
98D
98E
98F
98G
98H
98J
990
991
992
993
994
995
996
997
998
999
99A
99B
99C
99D
99E
99F
99G
99H
99J
A00
A01
A02
A03
A04
A05
A06
A07
A08
A09
A10
A11
A12
A13
A14
A15
A16
A17
A18
A19
A20
A21
A22
A23
A24
A25
A26
A27
A28
A29
A30
A31
A32
A33
A34
A35
A36
A37
A38
A39
A40
A41
A42
A43
A44
A45
A46
A47
A48
A49
A50
A51
A52
A53
A54
A55
A56
A57
A58
A59
A60
A61
A62
A63
A64
A65
A66
A67
A68
A69
A70
A71
A72
A73
A74
A75
A76
A77
A78
A79
A80
A81
A82
A83
A84
A85
A86
A87
A88
A89
A90
A91
A92
A93
A94
A95
A96
A97
A98
A99
B00
B01
B02
B03
B04
B05
B06
B07
B08
B09
B10
B11
B12
B13
B14
B15
B16
B17
B18
B19
B20
B21
B22
B23
B24
B25
B26
B27
B28
B29
B30
B31
B32
B33
B34
B35
B36
B37
B38
B39
B40
B41
B42
B43
B44
B45
B46
B47
B48
B49
B50
B51
B52
B53
B54
B55
B56
B57
B58
B59
B60
B61
B62
B63
B64
B65
B66
B67
B68
B69
B70
B71
B72
B73
B74
B75
B76
B77
B78
B79
B80
B81
B82
B83
B84
B85
B86
B87
B88
B89
B90
B91
B92
B93
B94
B95
B96
B97
B98
B99
C01
C02
C03
C04
C05
C06
C07
C08
C09
C10
C11
C12
C13
C14
C15
C16
C17
C18
C19
C20
C21
C22
C23
C24
C25
C26
C27
C28
C29
C30
C31
C32
C33
C34
C35
C36
C37
C38
C39
C40
C41
C42
C43
C44
C45
C46
C47
C48
C49
C50
C51
C52
C53
C54
C55
C56
C57
C58
C59
C60
C61
C62
C63
C64
C65
C66
C67
C68
C69
C70
C71
C72
C73
C74
C75
C76
C77
C78
C79
C80
C81
C82
C83
C84
C85
C86
C87
C88
C89
C90
C91
C92
C93
C94
C95
C96
C97
C98
C99
D00
D01
D02
D03
D04
D05
D06
D07
D08
D09
D10
D11
D12
D13
D14
D15
D16
D17
D18
D19
D20
D21
D22
D23
D24
D25
D26
D27
D28
D29
D30
D31
D32
D33
D34
D35
D36
D37
D38
D39
D40
D41
D42
D43
D44
D45
D46
D47
D48
D49
D50
D51
D52
D53
D54
D55
D56
D57
D58
D59
D60
D61
D62
D63
D64
D65
D66
D67
D68
D69
D70
D71
D72
D73
D74
D75
D76
D77
D78
D79
D80
D81
D82
D83
D84
D85
D86
D87
D88
D89
D90
D91
D92
D93
D94
D95
D96
D97
D98
D99
F00
F01
F02
F03
F04
F05
F06
F07
F08
F09
F10
F11
F12
F13
F14
F15
F16
F17
F18
F19
F20
F21
F22
F23
F24
F25
F26
F27
F28
F29
F30
F31
F32
F33
F34
F35
F36
F37
F38
F39
F40
F41
F42
F43
F44
F45
F46
F47
F48
F49
F50
F51
F52
F53
F54
F55
F56
F57
F58
F59
F60
F61
F62
F63
F64
F65
F66
F67
F68
F69
F70
F71
F72
F73
F74
F75
F76
F77
F78
F79
F80
F81
F82
F83
F84
F85
F86
F87
F88
F89
F90
F91
F92
F93
F94
F95
F96
F97
F98
F99
G00
G01
G02
G03
G04
G05
G06
G07
G08
G09
G10
G11
G12
G13
G14
G15
G16
G17
G18
G19
G20
G21
G22
G23
G24
G25
G26
G27
G28
G29
G30
G31
G32
G33
G34
G35
G36
G37
G38
G39
G40
G41
G42
G43
G44
G45
G46
G47
G48
G49
G50
G51
G52
G53
G54
G55
G56
G57
G58
G59
G60
G61
G62
G63
G64
G65
G66
G67
G68
G69
G70
G71
G72
G73
G74
G75
G76
G77
G78
G79
G80
G81
G82
G83
G84
G85
G86
G87
G88
G89
G90
G91
G92
G93
G94
G95
G96
G97
G98
G99
H00
H01
H02
H03
H04
H05
H06
H07
H08
H09
H10
H11
H12
H13
H14
H15
H16
H17
H18
H19
H20
H21
H22
H23
H24
H25
H26
H27
H28
H29
H30
H31
H32
H33
H34
H35
H36
H37
H38
H39
H40
H41
H42
H43
H44
H45
H46
H47
H48
H49
H50
H51
H52
H53
H54
H55
H56
H57
H58
H59
H60
H61
H62
H63
H64
H65
H66
H67
H68
H69
H70
H71
H72
H73
H74
H75
H76
H77
H78
H79
H80
H81
H82
H83
H84
H85
H86
H87
H88
H89
H90
H91
H92
H93
H94
H95
H96
H97
H98
H99
J00
J01
J02
J03
J04
J05
J06
J07
J08
J09
J10
J11
J12
J13
J14
J15
J16
J17
J18
J19
J20
J21
J22
J23
J24
J25
J26
J27
J28
J29
J30
J31
J32
J33
J34
J35
J36
J37
J38
J39
J40
J41
J42
J43
J44
J45
J46
J47
J48
J49
J50
J51
J52
J53
J54
J55
J56
J57
J58
J59
J60
J61
J62
J63
J64
J65
J66
J67
J68
J69
J70
J71
J72
J73
J74
J75
J76
J77
J78
J79
J80
J81
J82
J83
J84
J85
J86
J87
J88
J89
J90
J91
J92
J93
J94
J95
J96
J97
J98
J99
K00
K01
K02
K03
K04
K05
K06
K07
K08
K09
K10
K11
K12
K13
K14
K15
K16
K17
K18
K19
K20
K21
K22
K23
K24
K25
K26
K27
K28
K29
K30
K31
K32
K33
K34
K35
K36
K37
K38
K39
K40
K41
K42
K43
K44
K45
K46
K47
K48
K49
K50
K51
K52
K53
K54
K55
K56
K57
K58
K59
K60
K61
K62
K63
K64
K65
K66
K67
K68
K69
K70
K71
K72
K73
K74
K75
K76
K77
K78
K79
K80
K81
K82
K83
K84
K85
K86
K87
K88
K89
K90
K91
K92
K93
K94
K95
K96
K97
K98
K99
L00
L01
L02
L03
L04
L05
L06
L07
L08
L09
L10
L11
L12
L13
L14
L15
L16
L17
L18
L19
L20
L21
L22
L23
L24
L25
L26
L27
L28
L29
L30
L31
L32
L33
L34
L35
L36
L37
L38
L39
L40
L41
L42
L43
L44
L45
L46
L47
L48
L49
L50
L51
L52
L53
L54
L55
L56
L57
L58
L59
L60
L61
L62
L63
L64
L65
L66
L67
L68
L69
L70
L71
L72
L73
L74
L75
L76
L77
L78
L79
L80
L81
L82
L83
L84
L85
L86
L87
L88
L89
L90
L91
L92
L93
L94
L95
L96
L97
L98
L99
M00
M01
M02
M03
M04
M05
M06
M07
M08
M09
M10
M11
M12
M13
M14
M15
M16
M17
M18
M19
M20
M21
M22
M23
M24
M25
M26
M27
M28
M29
M30
M31
M32
M33
M34
M35
M36
M37
M38
M39
M40
M41
M42
M43
M44
M45
M46
M47
M48
M49
M50
M51
M52
M53
M54
M55
M56
M57
M58
M59
M60
M61
M62
M63
M64
M65
M66
M67
M68
M69
M70
M71
M72
M73
M74
M75
M76
M77
M78
M79
M80
M81
M82
M83
M84
M85
M86
M87
M88
M89
M90
M91
M92
M93
M94
M95
M96
M97
M98
M99
N00
N01
N02
N03
N04
N05
N06
N07
N08
N09
N10
N11
N12
N13
N14
N15
N16
N17
N18
N19
N20
N21
N22
N23
N24
N25
N26
N27
N28
N29
N30
N31
N32
N33
N34
N35
N36
N37
N38
N39
N40
N41
N42
N43
N44
N45
N46
N47
N48
N49
N50
N51
N52
N53
N54
N55
N56
N57
N58
N59
N60
N61
N62
N63
N64
N65
N66
N67
N68
N69
N70
N71
N72
N73
N74
N75
N76
N77
N78
N79
N80
N81
N82
N83
N84
N85
N86
N87
N88
N89
N90
N91
N92
N93
N94
N95
N96
N97
N98
N99
P00
P01
P02
P03
P04
P05
P06
P07
P08
P09
P10
P11
P12
P13
P14
P15
P16
P17
P18
P19
P20
P21
P22
P23
P24
P25
P26
P27
P28
P29
P30
P31
P32
P33
P34
P35
P36
P37
P38
P39
P40
P43
P44
P45
P46
P47
P48
P49
P50
P51
P52
P53
P54
P55
P56
P57
P58
P59
P60
P61
P62
P63
P64
P65
P66
P67
P68
P69
P70
P71
P72
P73
P74
P75
P76
P77
P78
P79
P80
P81
P82
P83
P84
P85
P86
P87
P88
P89
P90
P91
P92
P93
P94
P95
P96
P97
P98
P99
Q00
Q01
Q02
Q03
Q04
Q05
Q06
Q07
Q08
Q09
Q10
Q11
Q12
Q13
Q14
Q15
Q16
Q17
Q18
Q19
Q20
Q21
Q22
Q23
Q24
Q25
Q26
Q27
Q28
Q29
Q30
Q31
Q32
Q33
Q34
Q35
Q36
Q37
Q38
Q39
Q40
Q41
Q42
Q43
Q44
Q45
Q46
Q47
Q48
Q49
Q50
Q51
Q52
Q53
Q54
Q55
Q56
Q57
Q58
Q59
Q60
Q61
Q62
Q63
Q64
Q65
Q66
Q67
Q68
Q69
Q70
Q71
Q72
Q73
Q74
Q75
Q76
Q77
Q78
Q79
Q80
Q81
Q82
Q83
Q84
Q85
Q86
Q87
Q88
Q89
Q90
Q91
Q92
Q93
Q94
Q95
Q96
Q97
Q98
Q99
R00
R01
R02
R03
R04
R05
R06
R07
R08
R09
R10
R11
R12
R13
R14
R15
R16
R17
R18
R19
R20
R21
R22
R23
R24
R25
R26
R27
R28
R29
R30
R31
R32
R33
R34
R35
R36
R37
R38
R39
R40
R41
R42
R43
R44
R45
R46
R47
R48
R49
R50
R51
R52
R53
R54
R55
R56
R57
R58
R59
R60
R61
R62
R63
R64
R65
R66
R67
R68
R69
R70
R71
R72
R73
R74
R75
R76
R77
R78
R79
R80
R81
R82
R83
R84
R85
R86
R87
R88
R89
R90
R91
R92
R93
R94
R95
R96
R97
R98
R99
T00
T01
T02
T03
T04
T05
T06
T07
T08
T09
T10
T11
T12
T13
T14
T15
T16
T17
T18
T19
T20
T21
T22
T23
T24
T25
T26
T27
T28
T29
T30
T31
T32
T33
T34
T35
T36
T37
T38
T39
T40
T41
T42
T43
T44
T45
T46
T47
T48
T49
T50
T51
T52
T53
T54
T55
T56
T57
T58
T59
T60
T61
T62
T63
T64
T65
T66
T67
T68
T69
T70
T71
T72
T73
T74
T75
T76
T77
T78
T79
T80
T81
T82
T83
T84
T85
T86
T87
T88
T89
T90
T91
T92
T93
T94
T95
T96
T97
T98
T99
U00
U01
U02
U03
U04
U05
U06
U07
U08
U09
U10
U11
U12
U13
U14
U15
U16
U17
U18
U19
U20
U21
U22
U23
U24
U25
U26
U27
U28
U29
U30
U31
U32
U33
U34
U35
U36
U37
U38
U39
U40
U41
U42
U43
U44
U45
U46
U47
U48
U49
U50
U51
U52
U53
U54
U55
U56
U57
U58
U59
U60
U61
U62
U63
U64
U65
U66
U67
U68
U69
U70
U71
U72
U73
U74
U75
U76
U77
U78
U79
U80
U81
U82
U83
U84
U85
U86
U87
U88
U89
U90
U91
U92
U93
U94
U95
U96
U97
U98
U99
V00
V01
V02
V03
V04
V05
V06
V07
V08
V09
V10
V11
V12
V13
V14
V15
V16
V17
V18
V19
V20
V21
V22
V23
V24
V25
V26
V27
V28
V29
V30
V31
V32
V33
V34
V35
V36
V37
V38
V39
V40
V41
V42
V43
V44
V45
V46
V47
V48
V49
V50
V51
V52
V53
V54
V55
V56
V57
V58
V59
V60
V61
V62
V63
V64
V65
V66
V67
V68
V69
V70
V71
V72
V73
V74
V75
V76
V77
V78
V79
V80
V81
V82
V83
V84
V85
V86
V87
V88
V89
V90
V91
V92
V93
V94
V95
V96
V97
V98
V99
W00
W01
W02
W03
W04
W05
W06
W07
W08
W09
W10
W11
W12
W13
W14
W15
W16
W17
W18
W19
W20
W21
W22
W23
W24
W25
W26
W27
W28
W29
W30
W31
W32
W33
W34
W35
W36
W37
W38
W39
W40
W41
W42
W43
W44
W45
W46
W47
W48
W49
W50
W51
W52
W53
W54
W55
W56
W57
W58
W59
W60
W61
W62
W63
W64
W65
W66
W67
W68
W69
W70
W71
W72
W73
W74
W75
W76
W77
W78
W79
W80
W81
W82
W83
W84
W85
W86
W87
W88
W89
W90
W91
W92
W93
W94
W95
W96
W97
W98
W99
Y00
Y01
Y02
Y03
Y04
Y05
Y06
Y07
Y08
Y09
Y10
Y11
Y12
Y13
Y14
Y15
Y16
Y17
Y18
Y19
Y20
Y21
Y22
Y23
Y24
Y25
Y26
Y27
Y28
Y29
Y30
Y31
Y32
Y33
Y34
Y35
Y36
Y37
Y38
Y39
Y40
Y41
Y42
Y43
Y44
Y45
Y46
Y47
Y48
Y49
Y50
Y51
Y52
Y53
Y54
Y55
Y56
Y57
Y58
Y59
Y60
Y61
Y62
Y63
Y64
Y65
Y66
Y67
Y68
Y69
Y70
Y71
Y72
Y73
Y74
Y75
Y76
Y77
Y78
Y79
Y80
Y81
Y82
Y83
Y84
Y85
Y86
Y87
Y88
Y89
Y90
Y91
Y92
Y93
Y94
Y95
Y96
Y97
Y98
Y99
Z00
Z01
Z02
Z03
Z04
Z05
Z06
Z07
Z08
Z09
Z10
Z11
Z12
Z13
Z14
Z15
Z16
Z17
Z18
Z19
Z20
Z21
Z22
Z23
Z24
Z25
Z26
Z27
Z28
Z29
Z30
Z31
Z32
Z33
Z34
Z35
Z36
Z37
Z38
Z39
Z40
Z41
Z42
Z43
Z44
Z45
Z46
Z47
Z48
Z49
Z50
Z51
Z52
Z53
Z54
Z55
Z56
Z57
Z58
Z59
Z60
Z61
Z62
Z63
Z64
Z65
Z66
Z67
Z68
Z69
Z70
Z71
Z72
Z73
Z74
Z75
Z76
Z77
Z78
Z79
Z80
Z81
Z82
Z83
Z84
Z85
Z86
Z87
Z88
Z89
Z90
Z91
Z92
Z93
Z94
Z95
Z96
Z97
Z98
Z99
000
001
002
003
004
005
006
007
008
009
00A
00B
00C
00D
00E
00F
00G
00H
00J
00K
010
011
012
013
014
015
016
017
018
019
01A
01B
01C
01D
01E
01F
01G
01H
01J
01K
020
021
022
023
024
025
026
027
028
029
02A
02B
02C
02D
02E
02F
02G
02H
02J
02K
030
031
032
033
034
035
036
037
038
039
03A
03B
03C
03D
03E
03F
03G
03H
03J
040
041
042
043
044
045
046
047
048
049
04A
04B
04C
04D
04E
04F
04G
04H
04J
04K
050
051
052
053
054
055
056
057
058
059
05A
05B
05C
05D
05E
05F
05G
05H
05J
05K
060
061
062
063
064
065
066
067
068
069
06A
06B
06C
06D
06E
06F
06G
06H
06J
06K
070
071
072
073
074
075
076
077
078
079
07A
07B
07C
07D
07E
07F
07G
07H
07J
07K
080
081
082
083
084
085
086
087
088
089
08A
08B
08C
08D
08E
08F
08G
08H
08J
08K
090
091
092
093
094
095
096
097
098
099
09A
09B
09C
09D
09E
09F
09G
09H
09J
09K
100
101
102
103
104
105
106
107
108
109
10A
10B
10C
10D
10E
10F
10G
10H
10J
110
111
112
113
115
116
117
118
119
11A
11B
11C
11D
11E
11F
11G
11H
11J
120
121
122
123
124
125
126
127
128
129
12A
12B
12C
12D
12E
12F
12G
12H
12J
130
131
132
133
134
135
136
137
138
139
13A
13B
13C
13D
13E
13F
13G
13H
13J
140
141
142
143
144
145
146
147
149
14A
14B
14C
14D
14E
14F
14G
14H
14J
150
152
153
154
155
156
157
158
159
15A
15B
15C
15D
15E
15F
15G
15H
15J
160
161
162
163
164
165
166
167
168
169
16A
16B
16C
16D
16E
16F
16G
16H
16J
170
171
172
173
174
178
179
17A
17B
17C
17D
17E
17F
17G
17H
17J
180
181
182
183
184
185
186
187
188
189
18A
18B
18C
18D
18E
18F
18G
18H
18J
190
191
192
193
194
195
196
197
198
199
19A
19B
19C
19D
19E
19F
19G
19H
19J
200
201
202
203
204
205
206
207
208
209
20A
20B
20C
20D
20E
20F
20G
20H
20J
210
211
212
213
214
215
216
217
218
219
21A
21C
21D
21E
21F
21G
21H
21J
220
221
222
223
224
225
226
227
228
229
22A
22B
22C
22D
22E
22F
22G
22J
230
231
232
233
234
235
236
237
238
239
23A
23B
23C
23D
23E
23G
23H
23J
240
241
242
243
244
245
246
247
248
249
24A
24B
24C
24D
24E
24F
24G
24H
24J
250
251
252
253
254
255
256
257
258
259
25A
25B
25C
25D
25E
25F
25G
25H
25J
260
261
262
263
264
265
266
267
268
269
26A
26B
26C
26D
26E
26F
26G
26H
26J
270
271
273
274
275
276
277
278
279
27A
27B
27C
27D
27E
27F
27G
27H
27J
280
281
282
283
284
285
286
287
288
289
28A
28B
28C
28D
28E
28F
28G
28H
28J
290
291
292
293
294
295
296
297
298
299
29A
29B
29C
29D
29E
29F
29G
29H
29J
300
301
302
303
304
305
306
307
308
309
30A
30B
30C
30D
30E
30F
30G
30H
30J
310
311
312
313
314
315
316
317
318
319
31A
31B
31C
31D
31E
31F
31G
31H
31J
320
321
322
323
324
325
326
327
328
329
32A
32B
32C
32D
32E
32F
32G
32H
32J
330
331
332
333
334
335
336
337
338
339
33A
33B
33C
33D
33E
33F
33G
33H
33J
340
341
342
343
344
345
346
347
348
349
34A
34B
34C
34D
34E
34F
34G
34H
34J
350
351
352
353
354
355
356
357
358
359
35A
35B
35C
35D
35E
35F
35G
35H
35J
360
361
362
363
364
365
366
368
369
36A
36B
36C
36D
36E
36F
36G
36H
36J
370
371
372
373
374
375
376
377
378
379
37A
37B
37C
37D
37E
37F
37G
37H
37J
380
381
382
383
384
385
386
387
388
389
38A
38B
38C
38D
38E
38F
38G
38H
38J
390
391
392
393
394
395
396
397
398
399
39A
39B
39C
39D
39E
39F
39G
39H
39J
400
401
402
403
404
405
406
407
408
409
40A
40B
40C
40D
40E
40F
40G
40H
40J
410
411
412
413
414
415
416
417
418
419
41A
41B
41C
41D
41E
41F
41G
41H
41J
420
421
422
423
424
425
426
427
428
429
42A
42B
42C
42D
42E
42F
42G
42H
42J
430
431
432
433
434
435
436
437
438
439
43A
43B
43C
43D
43E
43F
43G
43H
43J
440
441
442
443
444
445
446
447
448
449
44A
44B
44C
44D
44E
44F
44G
44H
44J
450
451
452
453
454
455
456
457
458
459
45A
45B
45C
45D
45E
45F
45G
45H
45J
460
461
462
463
464
465
466
467
468
469
46A
46B
46C
46D
46E
46F
46G
46H
46J
470
471
472
473
474
475
476
477
478
479
47A
47C
47D
47E
47F
47G
47H
47J
480
481
482
483
484
485
486
487
488
489
48A
48B
48C
48D
48E
48F
48G
48H
48J
490
491
492
493
494
495
496
497
498
499
49A
49B
49C
49D
49E
49F
49G
49H
49J
500
501
502
503
504
505
506
507
508
509
50A
50B
50C
50D
50E
50F
50G
50H
50J
510
511
512
513
514
515
51A
51B
51C
51D
51E
51F
51G
51H
51J
52A
52B
52C
52D
52E
52F
52G
52H
52J
53A
53B
53C
53D
53E
53F
53G
53H
53J
549
54A
54B
54C
54D
54E
54F
54G
54H
54J
550
551
552
553
554
555
556
557
558
559
55A
55B
55C
55D
55E
55F
55G
55H
55J
560
561
562
563
564
565
566
567
569
56A
56B
56C
56D
56E
56F
56G
56J
570
571
572
573
574
575
576
577
578
579
57A
57B
57C
57D
57E
57F
57G
57H
57J
580
581
582
583
584
585
586
587
588
589
58A
58B
58C
58D
58E
58F
58G
58H
58J
590
591
592
593
594
595
596
597
598
599
59A
59B
59C
59D
59E
59F
59G
59H
59J
600
601
602
603
604
605
606
607
608
609
60A
60B
60C
60D
60E
60F
60G
60H
60J
610
611
612
613
614
615
616
617
618
619
61A
61B
61C
61D
61E
61F
61G
61H
61J
620
621
622
623
624
625
626
627
628
629
62A
62B
62C
62D
62E
62F
62G
62H
62J
630
631
632
633
634
635
636
637
638
639
63A
63B
63C
63D
63E
63F
63G
63H
63J
640
641
642
643
644
645
646
647
648
649
64A
64B
64C
64D
64E
64F
64G
64H
64J
650
651
652
653
654
655
656
657
658
659
65A
65B
65C
65D
65E
65F
65G
65H
65J
660
661
662
663
664
665
666
667
668
669
66A
66B
66C
66D
66E
66F
66G
66H
66J
670
671
672
673
674
675
676
677
678
679
67A
67B
67C
67D
67E
67F
67G
67H
67J
680
681
682
683
684
685
686
687
688
689
68A
68B
68C
68D
68E
68F
68G
68H
68J
690
691
692
693
694
695
696
697
698
699
69A
69B
69C
69D
69E
69F
69G
69H
69J
700
701
702
703
704
705
706
707
708
709
70A
70B
70C
70D
70E
70F
70G
70H
70J
710
711
712
713
714
715
716
717
718
719
71A
71B
71C
71D
71E
71F
71G
71H
71J
720
721
723
724
725
726
727
728
729
72A
72B
72C
72D
72E
72F
72G
72H
72J
730
731
732
733
734
735
736
737
738
739
73A
73B
73C
73D
73E
73F
73G
73H
73J
740
741
742
743
744
745
746
747
748
749
74A
74B
74C
74D
74E
74F
74G
74H
74J
750
751
752
753
754
755
756
757
758
759
75A
75B
75C
75D
75E
75F
75G
75H
75J
760
761
762
763
764
765
766
767
768
769
76A
76B
76C
76D
76E
76F
76G
76H
76J
770
771
772
773
774
775
776
777
778
779
77A
77B
77C
77D
77E
77F
77G
77H
77J
780
781
782
783
784
785
786
787
788
789
78A
78B
78C
78D
78E
78F
78G
78H
78J
790
791
792
793
794
795
796
797
798
799
79A
79B
79C
79D
79E
79F
79G
79H
79J
800
801
802
803
804
805
806
807
808
809
80A
80B
80C
80D
80E
80F
80G
80H
80J
810
811
812
813
814
815
816
817
818
819
81A
81B
81C
81D
81E
81F
81G
81H
81J
820
821
822
823
824
825
826
827
828
829
82A
82B
82C
82D
82E
82F
82G
82H
82J
830
831
832
833
834
835
836
837
838
839
83A
83B
83C
83D
83E
83F
83G
83H
83J
840
841
842
843
844
845
846
847
848
849
84A
84B
84C
84D
84E
84F
84G
84H
84J
850
851
852
853
854
856
857
858
859
85A
85B
85C
85D
85E
85F
85G
85H
85J
860
861
862
863
864
865
866
867
868
869
86A
86B
86C
86D
86E
86F
86G
86H
86J
870
871
872
873
874
875
876
877
878
879
87A
87B
87C
87D
87E
87F
87G
87H
87J
880
881
882
883
884
885
886
887
888
889
88A
88B
88C
88D
88E
88F
88G
88H
88J
890
891
892
893
894
895
896
897
898
899
89A
89B
89C
89D
89E
89F
89G
89H
89J
900
901
902
903
904
905
906
907
908
909
90A
90B
90C
90D
90E
90F
90G
90H
90J
910
911
912
913
914
915
916
917
918
919
91A
91B
91C
91D
91E
91F
91G
91H
91J
920
921
922
923
924
925
926
927
928
929
92A
92B
92C
92D
92E
92F
92G
92H
92J
930
931
932
933
934
935
936
937
938
939
93A
93B
93C
93D
93E
93F
93G
93H
93J
940
941
942
943
944
945
946
947
948
949
94A
94B
94C
94D
94E
94F
94G
94H
94J
950
951
952
953
954
955
956
957
958
959
95A
95B
95C
95D
95E
95F
95G
95H
95J
960
961
962
963
964
965
966
967
968
969
96A
96B
96C
96D
96E
96F
96G
96H
96J
970
971
972
973
974
975
976
977
978
979
97A
97B
97C
97D
97E
97F
97G
97H
980
981
982
983
984
985
986
987
988
989
98A
98B
98C
98D
98E
98F
98G
98H
98J
990
991
992
993
994
995
996
997
998
999
99A
99B
99C
99D
99E
99F
99G
99H
99J
A00
A01
A02
A03
A04
A05
A06
A07
A08
A09
A10
A11
A12
A13
A14
A15
A16
A17
A18
A19
A20
A21
A22
A23
A24
A25
A26
A27
A28
A29
A30
A31
A32
A33
A34
A35
A36
A37
A38
A39
A40
A41
A42
A43
A44
A45
A46
A47
A48
A49
A50
A51
A52
A53
A54
A55
A56
A57
A58
A59
A60
A61
A62
A63
A64
A65
A66
A67
A68
A69
A70
A71
A72
A73
A74
A75
A76
A77
A78
A79
A80
A81
A82
A83
A84
A85
A86
A87
A88
A89
A90
A91
A92
A93
A94
A95
A96
A97
A98
A99
B00
B01
B02
B03
B04
B05
B06
B07
B08
B09
B10
B11
B12
B13
B14
B15
B16
B17
B18
B19
B20
B21
B22
B23
B24
B25
B26
B27
B28
B29
B30
B31
B32
B33
B34
B35
B36
B37
B38
B39
B40
B41
B42
B43
B44
B45
B46
B47
B48
B49
B50
B51
B52
B53
B54
B55
B56
B57
B58
B59
B60
B61
B62
B63
B64
B65
B66
B67
B68
B69
B70
B71
B72
B73
B74
B75
B76
B77
B78
B79
B80
B81
B82
B83
B84
B85
B86
B87
B88
B89
B90
B91
B92
B93
B94
B95
B96
B97
B98
B99
C01
C02
C03
C04
C05
C06
C07
C08
C09
C10
C11
C12
C13
C14
C15
C16
C17
C18
C19
C20
C21
C22
C23
C24
C25
C26
C27
C28
C29
C30
C31
C32
C33
C34
C35
C36
C37
C38
C39
C40
C41
C42
C43
C44
C45
C46
C47
C48
C49
C50
C51
C52
C53
C54
C55
C56
C57
C58
C59
C60
C61
C62
C63
C64
C65
C66
C67
C68
C69
C70
C71
C72
C73
C74
C75
C76
C77
C78
C79
C80
C81
C82
C83
C84
C85
C86
C87
C88
C89
C90
C91
C92
C93
C94
C95
C96
C97
C98
C99
D00
D01
D02
D03
D04
D05
D06
D07
D08
D09
D10
D11
D12
D13
D14
D15
D16
D17
D18
D19
D20
D21
D22
D23
D24
D25
D26
D27
D28
D29
D30
D31
D32
D33
D34
D35
D36
D37
D38
D39
D40
D41
D42
D43
D44
D45
D46
D47
D48
D49
D50
D51
D52
D53
D54
D55
D56
D57
D58
D59
D60
D61
D62
D63
D64
D65
D66
D67
D68
D69
D70
D71
D72
D73
D74
D75
D76
D77
D78
D79
D80
D81
D82
D83
D84
D85
D86
D87
D88
D89
D90
D91
D92
D93
D94
D95
D96
D97
D98
D99
F00
F01
F02
F03
F04
F05
F06
F07
F08
F09
F10
F11
F12
F13
F14
F15
F16
F17
F18
F19
F20
F21
F22
F23
F24
F25
F26
F27
F28
F29
F30
F31
F32
F33
F34
F35
F36
F37
F38
F39
F40
F41
F42
F43
F44
F45
F46
F47
F48
F49
F50
F51
F52
F53
F54
F55
F56
F57
F58
F59
F60
F61
F62
F63
F64
F65
F66
F67
F68
F69
F70
F71
F72
F73
F74
F75
F76
F77
F78
F79
F80
F81
F82
F83
F84
F85
F86
F87
F88
F89
F90
F91
F92
F93
F94
F95
F96
F97
F98
F99
G00
G01
G02
G03
G04
G05
G06
G07
G08
G09
G10
G11
G12
G13
G14
G15
G16
G17
G18
G19
G20
G21
G22
G23
G24
G25
G26
G27
G28
G29
G30
G31
G32
G33
G34
G35
G36
G37
G38
G39
G40
G41
G42
G43
G44
G45
G46
G47
G48
G49
G50
G51
G52
G53
G54
G55
G56
G57
G58
G59
G60
G61
G62
G63
G64
G65
G66
G67
G68
G69
G70
G71
G72
G73
G74
G75
G76
G77
G78
G79
G80
G81
G82
G83
G84
G85
G86
G87
G88
G89
G90
G91
G92
G93
G94
G95
G96
G97
G98
G99
H00
H01
H02
H03
H04
H05
H06
H07
H08
H09
H10
H11
H12
H13
H14
H15
H16
H17
H18
H19
H20
H21
H22
H23
H24
H25
H26
H27
H28
H29
H30
H31
H32
H33
H34
H35
H36
H37
H38
H39
H40
H41
H42
H43
H44
H45
H46
H47
H48
H49
H50
H51
H52
H53
H54
H55
H56
H57
H58
H59
H60
H61
H62
H63
H64
H65
H66
H67
H68
H69
H70
H71
H72
H73
H74
H75
H76
H77
H78
H79
H80
H81
H82
H83
H84
H85
H86
H87
H88
H89
H90
H91
H92
H93
H94
H95
H96
H97
H98
H99
J00
J01
J02
J03
J04
J05
J06
J07
J08
J09
J10
J11
J12
J13
J14
J15
J16
J17
J18
J19
J20
J21
J22
J23
J24
J25
J26
J27
J28
J29
J30
J31
J32
J33
J34
J35
J36
J37
J38
J39
J40
J41
J42
J43
J44
J45
J46
J47
J48
J49
J50
J51
J52
J53
J54
J55
J56
J57
J58
J59
J60
J61
J62
J63
J64
J65
J66
J67
J68
J69
J70
J71
J72
J73
J74
J75
J76
J77
J78
J79
J80
J81
J82
J83
J84
J85
J86
J87
J88
J89
J90
J91
J92
J93
J94
J95
J96
J97
J98
J99
K00
K01
K02
K03
K04
K05
K06
K07
K08
K09
K10
K11
K12
K13
K14
K15
K16
K17
K18
K19
K20
K21
K22
K23
K24
K25
K26
K27
K28
K29
K30
K31
K32
K33
K34
K35
K36
K37
K38
K39
K40
K41
K42
K43
K44
K45
K46
K47
K48
K49
K50
K51
K52
K53
K54
K55
K56
K57
K58
K59
K60
K61
K62
K63
K64
K65
K66
K67
K68
K69
K70
K71
K72
K73
K74
K75
K76
K77
K78
K79
K80
K81
K82
K83
K84
K85
K86
K87
K88
K89
K90
K91
K92
K93
K94
K95
K96
K97
K98
K99
L00
L01
L02
L03
L04
L05
L06
L07
L08
L09
L10
L11
L12
L13
L14
L15
L16
L17
L18
L19
L20
L21
L22
L23
L24
L25
L26
L27
L28
L29
L30
L31
L32
L33
L34
L35
L36
L37
L38
L39
L40
L41
L42
L43
L44
L45
L46
L47
L48
L49
L50
L51
L52
L53
L54
L55
L56
L57
L58
L59
L60
L61
L62
L63
L64
L65
L66
L67
L68
L69
L70
L71
L72
L73
L74
L75
L76
L77
L78
L79
L80
L81
L82
L83
L84
L85
L86
L87
L88
L89
L90
L91
L92
L93
L94
L95
L96
L97
L98
L99
M00
M01
M02
M03
M04
M05
M06
M07
M08
M09
M10
M11
M12
M13
M14
M15
M16
M17
M18
M19
M20
M21
M22
M23
M24
M25
M26
M27
M28
M29
M30
M31
M32
M33
M34
M35
M36
M37
M38
M39
M40
M41
M42
M43
M44
M45
M46
M47
M48
M49
M50
M51
M52
M53
M54
M55
M56
M57
M58
M59
M60
M61
M62
M63
M64
M65
M66
M67
M68
M69
M70
M71
M72
M73
M74
M75
M76
M77
M78
M79
M80
M81
M82
M83
M84
M85
M86
M87
M88
M89
M90
M91
M92
M93
M94
M95
M96
M97
M98
M99
N00
N01
N02
N03
N04
N05
N06
N07
N08
N09
N10
N11
N12
N13
N14
N15
N16
N17
N18
N19
N20
N21
N22
N23
N24
N25
N26
N27
N28
N29
N30
N31
N32
N33
N34
N35
N36
N37
N38
N39
N40
N41
N42
N43
N44
N45
N46
N47
N48
N49
N50
N51
N52
N53
N54
N55
N56
N57
N58
N59
N60
N61
N62
N63
N64
N65
N66
N67
N68
N69
N70
N71
N72
N73
N74
N75
N76
N77
N78
N79
N80
N81
N82
N83
N84
N85
N86
N87
N88
N89
N90
N91
N92
N93
N94
N95
N96
N97
N98
N99
P00
P01
P02
P03
P04
P05
P06
P07
P08
P09
P10
P11
P12
P13
P14
P15
P16
P17
P18
P19
P20
P21
P22
P23
P24
P25
P26
P27
P28
P29
P30
P31
P32
P33
P34
P35
P36
P37
P38
P39
P40
P43
P44
P45
P46
P47
P48
P49
P50
P51
P52
P53
P54
P55
P56
P57
P58
P59
P60
P61
P62
P63
P64
P65
P66
P67
P68
P69
P70
P71
P72
P73
P74
P75
P76
P77
P78
P79
P80
P81
P82
P83
P84
P85
P86
P87
P88
P89
P90
P91
P92
P93
P94
P95
P96
P97
P98
P99
Q00
Q01
Q02
Q03
Q04
Q05
Q06
Q07
Q08
Q09
Q10
Q11
Q12
Q13
Q14
Q15
Q16
Q17
Q18
Q19
Q20
Q21
Q22
Q23
Q24
Q25
Q26
Q27
Q28
Q29
Q30
Q31
Q32
Q33
Q34
Q35
Q36
Q37
Q38
Q39
Q40
Q41
Q42
Q43
Q44
Q45
Q46
Q47
Q48
Q49
Q50
Q51
Q52
Q53
Q54
Q55
Q56
Q57
Q58
Q59
Q60
Q61
Q62
Q63
Q64
Q65
Q66
Q67
Q68
Q69
Q70
Q71
Q72
Q73
Q74
Q75
Q76
Q77
Q78
Q79
Q80
Q81
Q82
Q83
Q84
Q85
Q86
Q87
Q88
Q89
Q90
Q91
Q92
Q93
Q94
Q95
Q96
Q97
Q98
Q99
R00
R01
R02
R03
R04
R05
R06
R07
R08
R09
R10
R11
R12
R13
R14
R15
R16
R17
R18
R19
R20
R21
R22
R23
R24
R25
R26
R27
R28
R29
R30
R31
R32
R33
R34
R35
R36
R37
R38
R39
R40
R41
R42
R43
R44
R45
R46
R47
R48
R49
R50
R51
R52
R53
R54
R55
R56
R57
R58
R59
R60
R61
R62
R63
R64
R65
R66
R67
R68
R69
R70
R71
R72
R73
R74
R75
R76
R77
R78
R79
R80
R81
R82
R83
R84
R85
R86
R87
R88
R89
R90
R91
R92
R93
R94
R95
R96
R97
R98
R99
T00
T01
T02
T03
T04
T05
T06
T07
T08
T09
T10
T11
T12
T13
T14
T15
T16
T17
T18
T19
T20
T21
T22
T23
T24
T25
T26
T27
T28
T29
T30
T31
T32
T33
T34
T35
T36
T37
T38
T39
T40
T41
T42
T43
T44
T45
T46
T47
T48
T49
T50
T51
T52
T53
T54
T55
T56
T57
T58
T59
T60
T61
T62
T63
T64
T65
T66
T67
T68
T69
T70
T71
T72
T73
T74
T75
T76
T77
T78
T79
T80
T81
T82
T83
T84
T85
T86
T87
T88
T89
T90
T91
T92
T93
T94
T95
T96
T97
T98
T99
U00
U01
U02
U03
U04
U05
U06
U07
U08
U09
U10
U11
U12
U13
U14
U15
U16
U17
U18
U19
U20
U21
U22
U23
U24
U25
U26
U27
U28
U29
U30
U31
U32
U33
U34
U35
U36
U37
U38
U39
U40
U41
U42
U43
U44
U45
U46
U47
U48
U49
U50
U51
U52
U53
U54
U55
U56
U57
U58
U59
U60
U61
U62
U63
U64
U65
U66
U67
U68
U69
U70
U71
U72
U73
U74
U75
U76
U77
U78
U79
U80
U81
U82
U83
U84
U85
U86
U87
U88
U89
U90
U91
U92
U93
U94
U95
U96
U97
U98
U99
V00
V01
V02
V03
V04
V05
V06
V07
V08
V09
V10
V11
V12
V13
V14
V15
V16
V17
V18
V19
V20
V21
V22
V23
V24
V25
V26
V27
V28
V29
V30
V31
V32
V33
V34
V35
V36
V37
V38
V39
V40
V41
V42
V43
V44
V45
V46
V47
V48
V49
V50
V51
V52
V53
V54
V55
V56
V57
V58
V59
V60
V61
V62
V63
V64
V65
V66
V67
V68
V69
V70
V71
V72
V73
V74
V75
V76
V77
V78
V79
V80
V81
V82
V83
V84
V85
V86
V87
V88
V89
V90
V91
V92
V93
V94
V95
V96
V97
V98
V99
W00
W01
W02
W03
W04
W05
W06
W07
W08
W09
W10
W11
W12
W13
W14
W15
W16
W17
W18
W19
W20
W21
W22
W23
W24
W25
W26
W27
W28
W29
W30
W31
W32
W33
W34
W35
W36
W37
W38
W39
W40
W41
W42
W43
W44
W45
W46
W47
W48
W49
W50
W51
W52
W53
W54
W55
W56
W57
W58
W59
W60
W61
W62
W63
W64
W65
W66
W67
W68
W69
W70
W71
W72
W73
W74
W75
W76
W77
W78
W79
W80
W81
W82
W83
W84
W85
W86
W87
W88
W89
W90
W91
W92
W93
W94
W95
W96
W97
W98
W99
Y00
Y01
Y02
Y03
Y04
Y05
Y06
Y07
Y08
Y09
Y10
Y11
Y12
Y13
Y14
Y15
Y16
Y17
Y18
Y19
Y20
Y21
Y22
Y23
Y24
Y25
Y26
Y27
Y28
Y29
Y30
Y31
Y32
Y33
Y34
Y35
Y36
Y37
Y38
Y39
Y40
Y41
Y42
Y43
Y44
Y45
Y46
Y47
Y48
Y49
Y50
Y51
Y52
Y53
Y54
Y55
Y56
Y57
Y58
Y59
Y60
Y61
Y62
Y63
Y64
Y65
Y66
Y67
Y68
Y69
Y70
Y71
Y72
Y73
Y74
Y75
Y76
Y77
Y78
Y79
Y80
Y81
Y82
Y83
Y84
Y85
Y86
Y87
Y88
Y89
Y90
Y91
Y92
Y93
Y94
Y95
Y96
Y97
Y98
Y99
Z00
Z01
Z02
Z03
Z04
Z05
Z06
Z07
Z08
Z09
Z10
Z11
Z12
Z13
Z14
Z15
Z16
Z17
Z18
Z19
Z20
Z21
Z22
Z23
Z24
Z25
Z26
Z27
Z28
Z29
Z30
Z31
Z32
Z33
Z34
Z35
Z36
Z37
Z38
Z39
Z40
Z41
Z42
Z43
Z44
Z45
Z46
Z47
Z48
Z49
Z50
Z51
Z52
Z53
Z54
Z55
Z56
Z57
Z58
Z59
Z60
Z61
Z62
Z63
Z64
Z65
Z66
Z67
Z68
Z69
Z70
Z71
Z72
Z73
Z74
Z75
Z76
Z77
Z78
Z79
Z80
Z81
Z82
Z83
Z84
Z85
Z86
Z87
Z88
Z89
Z90
Z91
Z92
Z93
Z94
Z95
Z96
Z97
Z98
Z99
Position A
Position B
Position C
Terminals
Screw
Terminal Depth
Standard Depth
Cover
Individual Clear
Full Length Clear
Full Length Clear (lock)
Individual Black
Full Length Black
Full Length Black (lock)
Full Length Black (slotted)
Full Length Clear Shallow
Individual Clear Shallow
Full Length Clear Shallow (Lock)
Other Features
None
Flat Panel
Qty:
Cart is empty
Style No:
Position A
Position B
Position C